SOCKET-PERM,4 SPIRAL,CS/20,ZT-product-details

SOCKET-PERM,4 SPIRAL,CS/20,ZT

BSS420


Tools

Product specifications

Characteristic
Value
Description
A dimension IN2.835
A dimension MM72.000
Angle shapeSTRAIGHTStraight
BrandHYDRO HOLDINGSHydro Holdings
Compatible hose ID IN1.240
Compatible hose ID MM31.500
Construction StyleCRIMPCrimp
Finish platingZINC PLATINGZinc plating
Hose size-20-20
Product materialCARBON STEELCarbon steel
SeriesCS SERIESCS Series
Thread sealantNONo