SOCKET-PERM,BRAIDED,CX/08,ZT-product-details

SOCKET-PERM,BRAIDED,CX/08,ZT

BXLP08


Tools

Product specifications

Characteristic
Value
Description
A dimension IN1.339
A dimension MM34.000
Angle shapeSTRAIGHTStraight
BrandHYDRO HOLDINGSHydro Holdings
Compatible hose ID IN0.492
Compatible hose ID MM12.500
Construction StyleCRIMPCrimp
Finish platingZINC PLATINGZinc plating
Hose size-8-8
Product materialCARBON STEELCarbon steel
SeriesCX SERIESCX Series
Thread sealantNONo