Danfoss
BXP10710
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
BXP10710
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Feature | Available in a variety of configurations and sizes. | |
| Package contents | Body | |
| Product Height | 4 in | |
| Product Length/Depth | 6.81 in | |
| Product material | Aluminum | |
| Product Type | Spare Part | |
| Product Volume | 68.645 in³ | |
| Product Width | 2.52 in | |
| Sub-brand | None | |
| Trade Name | None |