Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Installation type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Product height in | 4.530 |
| Product height mm | 115.062 |
| Product length in | 3.540 |
| Product length mm | 89.916 |
| Product width in | 1.250 |
| Product width mm | 31.75 |
| Recommended filtration level | 18/16/13 |
![Vickers by Danfoss Cricuit Makers 630AA01683A [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318665%2FID463022800899-0101_preview.jpg&w=1920&q=75)