Danfoss
BXP21235-6WS
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
BXP21235-6WS
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Feature | Available in a variety of configurations and sizes. |
| Package contents | Sub Assembly |
| Product Height | 3 in |
| Product Length/Depth | 4.8 in |
| Product material | Aluminum |
| Product Type | Spare Part |
| Product Volume | 28.8 in³ |
| Product Width | 2 in |
| Sub-brand | None |
| Trade Name | None |