Danfoss
BXP21935
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
BXP21935
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Feature | Available in a variety of configurations and sizes. |
| Model Code | B21935 2CFD55 |
| Package contents | Body |
| Product Height | 3.26 in |
| Product Length/Depth | 2.5 in |
| Product material | Carbon steel |
| Product Type | Spare Part |
| Product Volume | 10.188 in³ |
| Product Width | 1.25 in |
| Sub-brand | None |
| Trade Name | 2CFD Series |