Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Installation type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Product height in | 4.650 |
| Product height mm | 118.110 |
| Product length in | 2.050 |
| Product length mm | 52.070 |
| Product width in | 1.420 |
| Product width mm | 36.068 |
| Recommended filtration level | 18/16/13 |