Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Installation type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Product height in | 5.710 |
| Product height mm | 145.034 |
| Product length in | 2.830 |
| Product length mm | 71.882 |
| Product width in | 1.250 |
| Product width mm | 31.75 |
| Recommended filtration level | 18/16/13 |
General specifications
Characteristic | Value |
|---|---|
| Volume | 448589.4 cubic millimeters |