"SOCKET-PERM, 4 SPIRAL, BXS/32, ZT"-product-details

"SOCKET-PERM, 4 SPIRAL, BXS/32, ZT"

BXS32


Tools

Product specifications

Characteristic
Value
Description
A dimension IN2.913
A dimension MM74.000
Angle shapeSTRAIGHTStraight
BrandHYDRO HOLDINGSHydro Holdings
Compatible hose ID IN2.008
Compatible hose ID MM51.000
Construction StyleCRIMPCrimp
Finish platingZINC PLATINGZinc plating
Hose size-32-32
Inside diameter IN2.244
Inside diameter MM57.000
Product materialCARBON STEELCarbon steel
SeriesCX SERIESCX Series
Thread sealantNONo