"SOCKET-PERM, 4SH SPIRAL, BXSH/20, ZT"-product-details

"SOCKET-PERM, 4SH SPIRAL, BXSH/20, ZT"

BXSH20


Tools

Product specifications

Characteristic
Value
Description
A dimension IN2.402
A dimension MM61.000
Angle shapeSTRAIGHTStraight
BrandHYDRO HOLDINGSHydro Holdings
Compatible hose ID IN1.240
Compatible hose ID MM31.500
Construction StyleCRIMPCrimp
Finish platingZINC PLATINGZinc plating
Hose size-20-20
Inside diameter IN1.496
Inside diameter MM38.000
Product materialCARBON STEELCarbon steel
SeriesCX SERIESCX Series
Thread sealantNONo