SOCKET-PERM,4 SPIRAL,CX/12,ZT-product-details

SOCKET-PERM,4 SPIRAL,CX/12,ZT

BXT412A


Tools

Product specifications

Characteristic
Value
Description
A dimension IN1.614
A dimension MM41.000
Angle shapeSTRAIGHTStraight
BrandHYDRO HOLDINGSHydro Holdings
Compatible hose ID IN0.748
Compatible hose ID MM19.000
Construction StyleCRIMPCrimp
Finish platingZINC PLATINGZinc plating
Hose size-12-12
Product materialCARBON STEELCarbon steel
SeriesCX SERIESCX Series
Thread sealantNONo