Female Clevis
C-134-04
ToolsC-134-04 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod clevis |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 0.750 |
| Product length mm | 19.050 |
| Product width in | 0.560 |
| Product width mm | 14.224 |