Danfoss Hydro-Line
C-140-HB00N9
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
C-140-HB00N9
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | In cylinder assembly | |
| Brand | Danfoss | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Package contents | Rod stud | |
| Product Height | 1.4 in | |
| Product Length/Depth | 4.6 in | |
| Product Type | Rod Studs | |
| Product Volume | 9.016 in³ | |
| Product Width | 1.4 in | |
| Sub-brand | Hydro-Line | |
| Trade Name | None |