Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | MOUNTING BRACKET | Mounting bracket |
| Product height in | 1.810 | |
| Product height mm | 45.974 | |
| Product length in | 2.500 | |
| Product length mm | 63.500 | |
| Product width in | 2.500 | |
| Product width mm | 63.5 |