Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | PIVOT PIN | Pivot pin |
| Product height in | 0.680 | |
| Product height mm | 17.272 | |
| Product length in | 2.380 | |
| Product length mm | 60.452 | |
| Product width in | 0.680 | |
| Product width mm | 17.272 |
