Swivel Bracket
C-219-3-3X
ToolsC-219-3-3X Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Mounting bracket |
| Product height in | 3.750 |
| Product height mm | 95.250 |
| Product length in | 4.500 |
| Product length mm | 114.300 |
| Product width in | 4.500 |
| Product width mm | 114.3 |