Swivel Bracket
C-219-3-6X
ToolsC-219-3-6X Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Mounting bracket |
| Product height in | 6.380 |
| Product height mm | 162.052 |
| Product length in | 7.500 |
| Product length mm | 190.500 |
| Product width in | 7.500 |
| Product width mm | 190.5 |