ROD COUPLER
C-271-05-ASSY
ToolsC-271-05-ASSY Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod end coupling |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 0.437 |
| Product length mm | 11.100 |
| Product width in | 1.500 |
| Product width mm | 38.100 |