C-271-08-M
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
C-271-08-M
Product specifications
Characteristic | Value |
|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Product Height | 2 in |
| Product Length/Depth | .625 in |
| Product Type | Rod End Coupling |
| Product Volume | 2.5 in³ |
| Product Width | 2 in |
| Sub-brand | None |
| Trade Name | None |