Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
C-271-11
COUPLING FOR SERVICE USE C-271-11-ASSY
C-271-11
Tools
Add to comparison
Add to comparison
C-271-11
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Rod end coupling
Product height in
2.500
Product height mm
63.500
Product length in
0.687
Product length mm
17.450
Product width in
2.500
Product width mm
63.500