Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | ROD END COUPLING | Rod end coupling |
| Product height in | 3.500 | |
| Product height mm | 88.900 | |
| Product length in | 1.250 | |
| Product length mm | 31.750 | |
| Product width in | 3.500 | |
| Product width mm | 88.900 |