Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item Type | ROD END COUPLING | Rod end coupling |
| Product height in | 5.000 | |
| Product height mm | 127.000 | |
| Product length in | 1.875 | |
| Product length mm | 47.625 | |
| Product width in | 5.000 | |
| Product width mm | 127.000 |