ROD COUPLER-product-details

ROD COUPLER

C-271-24-ASSY


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Item typeROD END COUPLINGRod end coupling
Product height in5.000
Product height mm127.000
Product length in1.875
Product length mm47.625
Product width in5.000
Product width mm127.000