ROD COUPLER
C-271-28-ASSY
ToolsC-271-28-ASSY Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 5.875 |
| Product height mm | 149.225 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 5.875 |
| Product width mm | 149.225 |