ROD COUPLER
C-271-36-ASSY
ToolsC-271-36-ASSY Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod end coupling |
| Product height in | 6.875 |
| Product height mm | 174.625 |
| Product length in | 2.375 |
| Product length mm | 60.325 |
| Product width in | 6.875 |
| Product width mm | 174.625 |