Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | ROD END COUPLING | Rod end coupling |
| Product height in | 7.500 | |
| Product height mm | 190.500 | |
| Product length in | 2.100 | |
| Product length mm | 53.340 | |
| Product width in | 7.500 | |
| Product width mm | 190.500 |