Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | ROD END COUPLING | Rod end coupling |
| Product height in | 8.250 | |
| Product height mm | 209.550 | |
| Product length in | 3.125 | |
| Product length mm | 79.375 | |
| Product width in | 8.250 | |
| Product width mm | 209.550 |