Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | ROD END COUPLING | Rod end coupling |
| Product height in | 13.125 | |
| Product height mm | 333.375 | |
| Product length in | 4.000 | |
| Product length mm | 101.600 | |
| Product width in | 13.125 | |
| Product width mm | 333.375 |