C-272-56
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
C-272-56
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | In cylinder assembly | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Overall Diameter | 11 in | |
| Product Height | 11 in | |
| Product Length/Depth | 11 in | |
| Product Type | Weld Plate | |
| Product Volume | 211.75 in³ | |
| Product Width | 1.75 in | |
| Rod Diameter | 7 in | |
| Sub-brand | None | |
| Thickness | 1.75 in | |
| Trade Name | None |