C-275-44
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
C-275-44
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Product Height | 5.5 in | |
| Product Length/Depth | 1.5 in | |
| Product Type | Rod End Coupling | |
| Product Volume | 45.375 in³ | |
| Product Width | 5.5 in | |
| Sub-brand | None | |
| Trade Name | None |