Vickers by Danfoss
C-275-Y1003G
Rod Coupler
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brand | Vickers by Danfoss |
Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
Product Height | 1 in |
Product Length/Depth | .5 in |
Product Type | Rod End Coupling |
Product Volume | .5 in³ |
Product Width | 1 in |
Sub-brand | None |
Trade Name | None |