C-315-01-06-4.78
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
C-315-01-06-4.78
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Rod and piston seal spare part | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Item type | Wiper | |
| Product material | Synthetic rubber | |
| Product Type | Spare Part | |
| Sub-brand | None | |
| Trade Name | None |