Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
C-461-1
LOW PROFILE REED SWITCH USE C-461-A**DIS
C-461-1
Tools
Add to comparison
Add to comparison
C-461-1
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Switch
Product height in
0.450
Product height mm
11.430
Product length in
67.000
Product length mm
1701.800
Product width in
0.320
Product width mm
8.128