C-463-1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
C-463-1
Product specifications
Characteristic | Value |
|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Package contents | Switch |
| Product Height | .45 in |
| Product Length/Depth | 6.5 in |
| Product Type | Switch |
| Product Volume | .936 in³ |
| Product Width | .32 in |
| Sub-brand | None |
| Trade Name | None |