Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | MOUNTING BRACKET | Mounting bracket |
| Product height in | 0.330 | |
| Product height mm | 8.382 | |
| Product length in | 2.470 | |
| Product length mm | 62.738 | |
| Product width in | 0.940 | |
| Product width mm | 23.876 |