Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | CABLE | Cable |
| Product height in | 0.570 | |
| Product height mm | 14.478 | |
| Product length in | 144.000 | |
| Product length mm | 3657.600 | |
| Product width in | 0.570 | |
| Product width mm | 14.478 |