PIGTAIL
C-518-6R
ToolsC-518-6R Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cable |
| Product height in | 1.230 |
| Product height mm | 31.242 |
| Product length in | 1.230 |
| Product length mm | 31.242 |
| Product width in | 0.570 |
| Product width mm | 14.478 |