Danfoss Hydro-Line
C-541-1-01-0381
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
C-541-1-01-0381
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Product Height | 2.05 in | |
| Product Length/Depth | 4.8 in | |
| Product Type | Transducer | |
| Product Volume | 20.172 in³ | |
| Product Width | 2.05 in | |
| Sub-brand | Hydro-Line | |
| Trade Name | None |