INCONNECT BRD CABLE
C-545
ToolsC-545 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cable |
| Product height in | 0.620 |
| Product height mm | 15.748 |
| Product length in | 12.000 |
| Product length mm | 304.800 |
| Product width in | 0.620 |
| Product width mm | 15.748 |