Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | PIVOT PIN | Pivot pin |
| Product height in | | 0.500 |
| Product height mm | | 12.700 |
| Product length in | | 2.210 |
| Product length mm | | 56.134 |
| Product width in | | 0.500 |
| Product width mm | | 12.700 |