N PIVOT PIN
C-700-74
ToolsC-700-74 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product width in | 1.000 |
| Product width mm | 25.400 |