Pivot Pin
C-9004-3
ToolsC-9004-3 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 3.125 |
| Product length mm | 79.375 |
| Product width in | 0.750 |
| Product width mm | 19.050 |