Pivot Pin ASSY
C-9010-3
ToolsC-9010-3 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 6.200 |
| Product length mm | 157.480 |
| Product width in | 1.750 |
| Product width mm | 44.450 |