Pivot Pin
C-9014-3
ToolsC-9014-3 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 7.200 |
| Product length mm | 182.880 |
| Product width in | 2.500 |
| Product width mm | 63.500 |