SWIVEL PIN KIT
C-9020-3
ToolsC-9020-3 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 9.620 |
| Product length mm | 244.348 |
| Product width in | 3.500 |
| Product width mm | 88.9 |