Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | ROD EYE | Rod eye |
| Product height in | 5.500 | |
| Product height mm | 139.700 | |
| Product length in | 2.800 | |
| Product length mm | 71.120 | |
| Product width in | 3.200 | |
| Product width mm | 81.280 | |
| Thread type | SMALL MALE UN THREAD | Small male UN thread |