Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.200 | |
| A dimension MM | 30.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | C081-04000 | |
| Construction Style | CRIMP | Crimp |
| Finish plating | DURA-KOTE | Dura-Kote |
| Inside diameter IN | 0.7480 | |
| Inside diameter MM | 19.0000 | |
| Product height in | 0.748 | |
| Product height mm | 19.000 | |
| Product length in | 1.200 | |
| Product length mm | 30.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.748 | |
| Product width mm | 19.000 |