Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Head style | HEX | Hex |
| Product height in | 0.590 | |
| Product height mm | 14.986 | |
| Product length in | 0.925 | |
| Product length mm | 23.495 | |
| Product width in | 0.512 | |
| Product width mm | 13.005 | |
| Thread size | M8X1.25 | M8X1.25 |
