Weatherhead by Danfoss
C3059X12
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF91494-12S
C3059X12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Certification(s) | SAE | |
| Color | Zinc clear trivalent chromate | |
| Feature | Available in a variety of sizes | |
| Material | Carbon steel | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.032 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.3125 in | |
| Product Length/Depth | .25 in | |
| Product Type | Spare Part | |
| Product Volume | .431 in³ | |
| Product Weight | .032 lb | |
| Product Width | 1.3125 in | |
| Sub-brand | None | |
| Trade Name | C3059x series | |
| Type | Seal Nut | |
| UNSPSC | 40183100 | |
| UPC | 725975771143 |