Weatherhead by Danfoss
C3059X16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF91494-16S
C3059X16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Certification(s) | SAE | |
| Color | Zinc clear trivalent chromate | |
| Feature | Available in a variety of sizes | |
| Material | Carbon steel | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.0781 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.625 in | |
| Product Length/Depth | .34 in | |
| Product Type | Spare Part | |
| Product Volume | .898 in³ | |
| Product Weight | .078 lb | |
| Product Width | 1.625 in | |
| Sub-brand | None | |
| Trade Name | C3059x series | |
| Type | Seal Nut | |
| UNSPSC | 40183100 | |
| UPC | 725975734087 |